SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Table 8-1 lists the memories inside the EVE subsystem. See Section 8.1.3.3, Internal Memory Overview, for an overview of each memory and its organization, see Section 8.1.3.16, Memory Map, for the subsystem memory mapping.
| Memory | Organization | Size | Function |
|---|---|---|---|
| PMEM | 1024 × 256 | 32KB | ARP32 program cache |
| DMEM | 2048 × 128 | 32KB | ARP32 data memory |
| WBUF | 8 × 1024 × 32 | 32KB | VCOP working buffer |
| IBUFLA | 8 × 512 × 32 | 16KB | Image buffer low copy A |
| IBUFLB | 8 × 512 × 32 | 16KB | Image buffer low copy B |
| IBUFHA | 8 × 512 × 32 | 16KB | Image buffer high copy A |
| IBUFHB | 8 × 512 × 32 | 16KB | Image buffer high copy B |