SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Synchronous Transmit and Receive Operations -
When MCASP_ACLKXCTL[6] ASYNC is written to 0b0, the transmit and receive sections operate synchronously to the transmit section clock and transmit frame sync signals.
Though Rx section may have a different data format, it has to be configured to have the same slot size than the transmit section one. As shown on the Figure 24-121, with the ASYNC bit set to 0b0, the RCLK becomes an inverted version of the transmit clock generator XCLK output.
When MCASP_ACLKXCTL[6] ASYNC = 0b0, both Rx and Tx sections use the same clock and frame sync signals. For this reason, they must be aligned on the following settings:
For all other settings, the transmit and receive sections may be programmed independently.
Asynchronous Transmit and Receive Operations -
When MCASP_ACLKXCTL[6] ASYNC = 0b1, Tx and Rx operate independently from each other with separate clock and frame sync signals.
Synchronous transmit and receive operations are allowed only in the McASP TDM (I2S) mode (i.e. when MCASP_TXDITCTL[0] DITEN=0b0).