SPRUI30H November 2015 – May 2024
Table 3-339 lists the power mode controls for the power domain.
| Parameter Name | Memory Bank | Control Bit Field | Access Type |
|---|---|---|---|
| Power Domain – Low-Power State Change Control | PM_DSP1_PWRSTCTRL[4] LOWPOWERSTATECHANGE | Read/write | |
| Memory Area – State Control (logic in ON state) | DSP1_EDMA | PM_DSP1_PWRSTCTRL[21:20] DSP1_EDMA_ONSTATE | Read only |
| Memory Area – State Control (logic in ON state) | DSP1_L2 | PM_DSP1_PWRSTCTRL[19:18] DSP1_L2_ONSTATE | Read only |
| Memory Area – State Control (logic in ON state) | DSP1_L1 | PM_DSP1_PWRSTCTRL[17:16] DSP1_L1_ONSTATE | Read only |
| Power Domain – State Transition Control | PM_DSP1_PWRSTCTRL[1:0] POWERSTATE | Read/write |
Table 3-340 lists the power mode status for the power domain.
| Parameter Name | Memory Bank | Status Bit Field |
|---|---|---|
| Power Domain – Last Power State Entered Status | PM_DSP1_PWRSTST[25:24] LASTPOWERSTATEENTERED | |
| Memory Area – State Status | DSP1_EDMA | PM_DSP1_PWRSTST[9:8] DSP1_EDMA_STATEST |
| Memory Area – State Status | DSP1_L2 | PM_DSP1_PWRSTST[7:6] DSP1_L2_STATEST |
| Memory Area – State Status | DSP1_L1 | PM_DSP1_PWRSTST[5:4] DSP1_L1_STATEST |
| Power Domain – State Transition Status | PM_DSP1_PWRSTST[20] INTRANSITION | |
| Logic Area – State Status | PM_DSP1_PWRSTST[2] LOGICSTATEST | |
| Power Domain – State Status | PM_DSP1_PWRSTST[1:0] POWERSTATEST |