SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The EVE scalar and vector cores share one program memory, but can execute in parallel on separate threads. The scalar core has sole control of the program memory, so all vector instructions are accessed by the scalar core, recognized being a vector instruction, and relayed via the scalar/vector interface to the vector core for execution. The vector core executes a sequence of instructions (called a vector command) repeatedly, so typically can be busy executing and does not need further vector instructions for thousands of clock cycles at a time.
The vector core has temporary instruction storage. There is a pre-decode buffer of 64 words, plus a decoded buffer for two maximal-sized commands (see Figure 8-61). The vector core attempts to decode and fill the two commands first, and if vector instructions keep coming, fill the pre-decode buffer. Together the buffering holds 4 or more typical vector commands, and keep the vector core busy for a while, allowing the scalar core to switch context to serve interrupts when interrupts occur.
Figure 8-61 VCOP Instruction Buffering