SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Table 11-93 lists the steps to configure the operational modes in the DISPC.
| Step | Register/Bit Field/Programming Model |
|---|---|
| For a GFX pipeline configuration | |
| Configure the GFX DMA channel. | See Table 11-94. |
| Configure the GFX pipeline. | See Table 11-97. |
| Configure the LCD or TV output. | For LCD output, see Table 11-114. |
| For TV output, see Table 11-123. | |
| For a Video pipeline configuration | |
| Configure the video DMA channel. | See Table 11-95. |
| Configure the video pipeline. | See Table 11-101. |
| Configure the LCD or TV output. | For LCD output, see Table 11-114. |
| For TV output, see Table 11-123. | |
| For a WB pipeline configuration | |
| Configure the WB DMA channel. | See Table 11-96. |
| Configure the WB pipeline. | For video pipelines, see Table 11-109. |