SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
This subsequence describes the parameters of the image to be displayed on the LCD panel (see Table 11-102).
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Select the format of image. | DISPC_VIDp_ATTRIBUTES[4:1] FORMAT | 0x– |
| Set the X size of image to be displayed onto LCD panel. | DISPC_VIDp_SIZE[10:0] SIZEX | 0x– |
| Set the Y size of image to be displayed onto LCD panel. | DISPC_VIDp_SIZE[27:16] SIZEY | 0x– |
| Set the X position of image in respect to LCD panel. | DISPC_VIDp_POSITION[10:0] POSX | 0x– |
| Set the Y position of image in respect to LCD panel. | DISPC_VIDp_POSITION[26:16] POSY | 0x– |