SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The procedure in Table 15-29 provides the settings for aliased tiled view and LUT refill.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Set DMM TILER orientation for each initiator. | DMM_TILER_OR0 ORx DMM_TILER_OR1 ORx | xxx |
| Set DMM TILER write enable for the initiators. | DMM_TILER_OR0 Wx DMM_TILER_OR1 Wx | xxx |
| Define the base address of all view mappings. | DMM_PAT_VIEW_MAP_BASE[31] BASE_ADDR | xxx |
| DMM PAT initiator for synchronization | DMM_PAT_CTRL_i[31:28] INITIATOR | xxx |
| Set DMM PAT table reload synchronization. | DMM_PAT_CTRL_i[16] SYNC | xxx |
| Set DMM PAT LUT index (when more than one LUTs). | DMM_PAT_CTRL_i[9:8] LUT_ID | xxx |
| Define the direction of this PAT table refill (S Y X). | DMM_PAT_CTRL_i[6:4] DIRECTION | xxx |
| Start a PAT table refill. | DMM_PAT_CTRL_i[0] START | 0x1 |