SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Select target low-power state of the power domain. Not all states are programmable. | PM_<Power Domain name>_PWRSTCTRL[1:0] POWERSTATE | 0x1: RETENTION |
| Force power domain low-power state transition. | PM_<Power Domain name>_PWRSTCTRL[4] LOWPOWERSTATECHANGE | 0x1: Force change |
| Wait until state change is complete. | PM_<Power Domain name>_PWRSTCTRL[4] LOWPOWERSTATECHANGE | 0x0: Change complete |
| Get current power state. | PM_<Power Domain name>_PWRSTST[1:0] POWERSTATEST | 0x1: RETENTION |