SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
All VCP memories can be put into a low leakage (sleep) state. Putting the banks into a sleep mode disables the memories. The VCP1/2 can put the banks into dynamic sleep mode if the input control bits VCP_VCPEND[8] SLPZVDD and VCP_VCPEND[9] SLPZVSS in the endianness register are set. Once the bits are set, VCP memories will be put in the sleep mode based on the following truth table Table 30-14:
| RAM | Conditions |
|---|---|
| sd | If (sdhd = 0), bank is in sleep mode. Else, bank wake up. |
| sm | If (exc_cmd = 0), bank is in sleep mode. Else, bank wake up. |