SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
| Register Name | Type | Register Width (Bits) | Address Offset | VIP1_Slice0_csc Base Address | VIP1_Slice1_csc Base Address |
|---|---|---|---|---|---|
| VIP_CSC00 | RW | 32 | 0x0000 0000 | 0x4897 5700 | 0x4897 5C00 |
| VIP_CSC01 | RW | 32 | 0x0000 0004 | 0x4897 5704 | 0x4897 5C04 |
| VIP_CSC02 | RW | 32 | 0x0000 0008 | 0x4897 5708 | 0x4897 5C08 |
| VIP_CSC03 | RW | 32 | 0x0000 000C | 0x4897 570C | 0x4897 5C0C |
| VIP_CSC04 | RW | 32 | 0x0000 0010 | 0x4897 5710 | 0x4897 5C10 |
| VIP_CSC05 | RW | 32 | 0x0000 0014 | 0x4897 5714 | 0x4897 5C14 |
| Register Name | Type | Register Width (Bits) | Address Offset | VIP2_Slice0_csc Base Address | VIP2_Slice1_csc Base Address |
|---|---|---|---|---|---|
| VIP_CSC00 | RW | 32 | 0x0000 0000 | 0x4899 5700 | 0x4899 5C00 |
| VIP_CSC01 | RW | 32 | 0x0000 0004 | 0x4899 5704 | 0x4899 5C04 |
| VIP_CSC02 | RW | 32 | 0x0000 0008 | 0x4899 5708 | 0x4899 5C08 |
| VIP_CSC03 | RW | 32 | 0x0000 000C | 0x4899 570C | 0x4899 5C0C |
| VIP_CSC04 | RW | 32 | 0x0000 0010 | 0x4899 5710 | 0x4899 5C10 |
| VIP_CSC05 | RW | 32 | 0x0000 0014 | 0x4899 5714 | 0x4899 5C14 |
| Register Name | Type | Register Width (Bits) | Address Offset | VIP3_Slice0_csc Base Address | VIP3_Slice1_csc Base Address |
|---|---|---|---|---|---|
| VIP_CSC00 | RW | 32 | 0x0000 0000 | 0x489B 5700 | 0x489B 5C00 |
| VIP_CSC01 | RW | 32 | 0x0000 0004 | 0x489B 5704 | 0x489B 5C04 |
| VIP_CSC02 | RW | 32 | 0x0000 0008 | 0x489B 5708 | 0x489B 5C08 |
| VIP_CSC03 | RW | 32 | 0x0000 000C | 0x489B 570C | 0x489B 5C0C |
| VIP_CSC04 | RW | 32 | 0x0000 0010 | 0x489B 5710 | 0x489B 5C10 |
| VIP_CSC05 | RW | 32 | 0x0000 0014 | 0x489B 5714 | 0x489B 5C14 |