SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
Table 19-23 describes the events servicing in receiving mode.
| Step | Register/ Bit Field / Programming Model | Value |
|---|---|---|
| Read interrupt status bit | MAILBOX_IRQSTATUS_CLR_u[0 + m*2] | 0x1 |
| IF : Number of messages is not equal to 0 ? | MAILBOX_MSGSTATUS_m[2:0] NBOFMSGMB | != 0x0 |
| Read message | MAILBOX_MESSAGE_m[31:0] MESSAGEVALUEMBM | 0x---- |
| ELSE | ||
| Write 1 to acknowledge interrupt | MAILBOX_IRQSTATUS_CLR_u[0 + m*2] | 0x1 |
| ENDIF |