SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The device has 16 GP timers: TIMER1 through TIMER16.
Each timer (except TIMER12) can be clocked from the system clock (19.2, 20, or 27 MHz) or the 32-kHz clock. The selection of clock source is made at the power, reset, and clock management (PRCM) module level. TIMER12 can be clocked only from the internal oscillator (on-die oscillator). For more information, see PRM Clock Source.
Each timer provides an interrupt via the device IRQ_CROSSBAR.
Each timer is connected to external pin by its PWM output or its event capture input pin (for external timer triggering). Figure 22-2 is an overview of the GP timers.
Figure 22-2 GP Timers Overview