SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The RTC generates two interrupt outputs:
These two interrupts are OR-ed inside the RTC subsystem and a single interrupt (RTC_SS_IRQ_ALARM) is passed to the IRQ_CROSSBAR module.
Both interrupt outputs support high-level and high-pulse.