SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Ownership of the SMSET resources is managed through the OWNERSHIP bit in the SMSET configuration register (CFG). Table 8-298 lists the ownership commands.
| OWNERSHIP Bits | Meaning | Description |
|---|---|---|
| 00 | Release ownership | Release ownership of system events trace. The Release command is accepted only from the owner. |
| 01 | Claim ownership | Claim access to system events trace. The claim command is successful only if the unit is available, or the requester is the debugger and the DEBUGGEROVERRIDE bit is high. |
| 10 | Enable unit | Activate system events trace for use. The enable command is accepted only from the owner. |
| 11 | No Operation | The NOP command does not affect ownership or claim state. |