SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The EMIF supports SDRAM self-refresh mode for low power. The EMIF automatically puts the SDRAM into self-refresh mode after the EMIF is idle for EMIF_POWER_MANAGEMENT_CONTROL[7:4] SR_TIMING number of DDR clock cycles and the EMIF_POWER_MANAGEMENT_CONTROL[10:8] LP_MODE bit field is set to 0x2. The EMIF will complete all pending refreshes before it puts the SDRAM into self-refresh. Therefore, after the expiration of SR_TIMING, the EMIF will start issuing refreshes to complete the refresh backlog, and then issue a self-refresh command to the SDRAM.
In self-refresh mode, the EMIF automatically stops the SDRAM clock. The EMIF drives CKE pin low to maintain self-refresh mode.
When the SDRAM is in self-refresh mode, the EMIF services register accesses normally.
If the SDRAM is in self-refresh mode and one of the following occurs, the EMIF brings SDRAM out of self-refresh mode:
To exit self-refresh, for DDR2, the EMIF:
To exit self-refresh, for DDR3, the EMIF does the following:
To use partial array self-refresh, the EMIF_SDRAM_REFRESH_CONTROL[26:24] PASR bits must be appropriately programmed. The EMIF performs bank interleaving when EMIF_SDRAM_CONFIG[28:27] IBANK_POS = 0x0. Because the SDRAM is partially refreshed during partial array self-refresh, for software ease, it is recommended that the IBANK_POS bit field to be set to 0x1, 0x2, or 0x3 depending on the scheme used. If IBANK_POS is set to 0x0, software must move critical data into the banks that are going to be refreshed during partial array self-refresh.