SPRUI30H November 2015 – May 2024
Signed Modulo
MOD src1, src2, dst
Functional unit = M
32 bit
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 13 | 12 | 10 | 9 | 7 | 6 | 0 |
| x | x | x | x | x | x | x | x | x | x | x | 0 | 1 | 0 | 1 | 0 | dst | src2 | src1 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | ||||||
| 3 | 3 | 3 | opcode | ||||||||||||||||||||||||||||
Performs a signed modulo on the values in src1 and src2 and the resulting value is written to dst. Sign of the result is the same as src2 (the dividend). src1 = 0 (that is, a modulo 0 case), raises the UNDEF interrupt, dst is written with 0, and CSR:EQ is set.
CSR:EQ = (dst == 0)
dst = src2 % src1 14 execute cycles. This is a blocking multi-execute cycle instruction.