SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
In serial interface configuration, the HDMI module is used. The DISPC, HDMI, DES_HDCP, and the associated HDMI PHY module are used in the data path. The HDMI module converts the RGB video into standard high-definition digital video format. The HDMI module has a dedicated PLL, which can multiply the pixel clock by an appropriate factor. The data is transmitted on three differential data pairs and an additional clock pair.
For more details, see Section 11.3, in High-Definition Multimedia Interface.