SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The PD_WKUPAON power domain is an always-on power domain and does not switch to RETENTION state. There is no logic power state control or status bit field for this power domain.
The PD_WKUPAON power domain has two memory banks(UART_MEM, DCAN_MEM) which are related to UART10 and DCAN1.