SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
EVE provides four output interrupts based on the same approach shown previously for the ARP32 INTC. The EDMA region interrupts, as well as the four output interrupts, are provided at the EVE boundary as shown in Figure 8-16.
For more information about the IRQ_CROSSBAR module, see IRQ_CROSSBAR Module Functional Description, in Control Module.
Table 8-16 shows the interrupt mapping for the output interrupt reducer.