SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The STM system also supports an optional counter configuration message (CCM). The capability for generating this message is a synthesizable option. If the module has been synthesized to support CCM, the SCTM_CTSTMCNTL[3] CCMAVAIL bit is asserted.
Export of the CCM message frame is only triggered by setting the CCMXPORT bit in the CTSTMCNTL register to 1.