SPRUI30H November 2015 – May 2024
The controller defaults to this mode to maximize hold timings. In this case, the MMCHS_HCTL[2] HSPE bit is set to 0.
Figure 25-30 shows the output signals of the module when generating from the falling edge of the MMC clock.
Figure 25-30 Output Driven on Falling Edge