SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
A currently active logical DMA channel can be disabled through the DMA4_CCRi[7] ENABLE bit. When an ongoing transaction is complete and the read-active and write-active bits in the DMA4_CCRi register (DMA4_CCRi[9] RD_ACTIVE and DMA4_CCRi[10] WR_ACTIVE) are reset, the channel can be reprogrammed for a new transfer.