SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
In Raw(Boot) mode, the size of the booting image is determined after the first sector read access. The boot image size is contained within the GP header. This ensures that the ROM code is only retrieving the necessary size of data and not the full contents of the partition.