SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
For WBUF data MISR, four instances of CRC-32 MISRs are instantiated in parallel to populate the width of the data bus. For ARP32 interfaces, a single instance of CRC-32 MISR is instantiated on each interface.
Each write data bus MISR (MISR1_D and MISR2_Dk) is activated based on the byte-enable pattern for the corresponding 32-bit word of memory. If any single byte-enable signal (of the 4 for the 4-bytes in the word) is active, then that MISR is updated. Byte-enables that are active use the corresponding data bus value. To avoid "don't care" signals from corrupting the MISR calculation, byte-enables that are inactive use a value of 0 on the input to the 32-bit MISR.