SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
If the port is configured to be used to send out 422 interleaved data from a non-multiplexed source then the channels that must be used are VIP1_PORTA_LUMA or VIP1_PORTA_CHROMA depending on if the data stream is connected to the luma or chroma port. The data type must be 422 interleaved in this case.