SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The counters can be reset to their initial value (0x00000000) by writing 1 to the CACHE_SCTM_CTCR_WT_i[1] RESET or CACHE_SCTM_CTCR_WOT_j[1] RESET bit. If the counter is chained, the high-order and low-order counters are reset when the RESET bit is written for the low-order counter.
Counters can also be reset as groups through the CACHE_SCTM_CTGRST registers. These registers provide control of the individual counter reset in groups. This allows an application to reset groups of counters in lockstep.