SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The procedure in Table 24-451 is used to handle a FIS reception.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Read SATA_PxIS to determine the type of FIS. | For more information, see Section 24.8.4.7.2, Handling the Received FIS Descriptors. | - |