SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
To perform a software reset on the DISPC, set the DISPC_SYSCONFIG[1] SOFTRESET bit to 0x1. The DISPC_SYSSTATUS[0] RESETDONE bit indicates that the software reset is complete when its value is 0x1. When the software reset completes, the DISPC_SYSCONFIG[1] SOFTRESET bit is automatically reset. Software must ensure that the software reset completes before performing DISPC operations.