SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The “Default Mapping” column in Table 3-30 PMFW Hardware Requests shows the default mapping of module IRQ source signals. These module IRQ source signals can also be mapped to other lines of each device Interrupt controller through the IRQ_CROSSBAR module, respectively.
For more information about the IRQ_CROSSBAR module, see Section 18.4.6.4, IRQ_CROSSBAR Module Functional Description, in Chapter 18, Control Module.
For more information about the device interrupt controllers, see Chapter 17, Interrupt Controllers.