SPRUI30H November 2015 – May 2024
The SCTM provides general-purpose counters and timers. It also allows counting and measuring of specific internal EVE signals (for example, stall signals). The general-purpose counter/timer functionality is used by both BIOS software and application software. The signal-measuring functions are typically used for performance-related debug. See Section 8.1.6 for more details concerning SCTM.