SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The statistics level interrupt (STAT_PEND) will be asserted, if enabled when any statistics value is greater than or equal to 8000 0000h. The statistics interrupt is cleared by writing to decrement all statistics values greater than 8000 0000h (such that their new values are less than 8000 0000h). The raw and masked statistics interrupt status may be read by reading the CPDMA_TX_INTSTAT_RAW and CPDMA_TX_INTSTAT_MASKED registers, respectively.
The Statistics interrupt is enabled by setting to 1 the STAT_INT_MASK bit in the CPDMA_DMA_INTMASK_SET register