SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
After setting the APLL_PCIE in Force Lock mode, a inital lock sequence is started and the module enters working state. The output clocks CLKVCOLDO and CLKVCOLDO_DIV are gated until the lock sequence is finished and APLL_LOCK signal is aserted. After that all clocks are operational and their states depend on the software control.