SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
Setting the VCP_SYSCONFIG[3:2] IDLEMODE bit-field to 0x2 activates the interface clock gating for power saving. In idle mode, the clock is active only when the registers are accessed or a VCP processing is ongoing. When the IDLEMODE bit-field is set to 0x1- Acknowledge always inactive. When this bit-field is set to 0x0, Idle request unconditionally acknowledged and the clock is free-running.