SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Table 22-16 lists the steps to initialize capture mode.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Select autoreload mode. | TCLR[1] AR | 0x- |
| Set prescale timer value. | TCLR[4:2] PTV | 0x- |
| Enable prescaler. | TCLR[5] PRE | 0x1 |
| Select TIMERi (where i = 2 to 11 and 13 to 16). Capture input at device pin timeri. | TCLR[14] GPO_CFG | 0x1 |
| Select single or second event capture. | TCLR[13] CAPT_MODE | 0x- |
| Select transition capture mode. | TCLR[9:8] TCM | 0x- |