SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The USB3_PHY PIPE i/f logic is software reset from USB1 over PIPE port by software assertion of the USBOTGSS_GUSB3PIPECTL[31] PHYSOFTRST bit to 0x1. The user must set USBOTGSS_GUSB3PIPECTL[31] PHYSOFTRST to 0x1 before triggering the serializer and deserializer power-up sequence in the CTRL_CORE_PHY_POWER_USB register. For more information on power-up sequence, see Section 26.2.4.2.3.1, USB3_PHY Power-Up/Down Sequences.
The user should deassert USBOTGSS_GUSB3PIPECTL[31] PHYSOFTRST to 0x0, after the serializer and deserializer power-up sequence completes. For more information, see Section 26.2.4.2.3.1, USB3_PHY Power-Up/Down Sequences.