SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
If the port is configured to be used to send out RGB stream then the channel VIP1_PORTA_RGB must be used. The incoming data is then assumed to be RGB 888 data and this is combined with the Background Color Alpha register field to make ARGB8888 data that will then be sent out based on the data type. If the data type uses less then the full 8 bits the lower bits are dropped and just the upper bits are sent to get the correct data format.