SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Table 3-113 lists for each module of the clock domain the clocks it receives and their role (that is, functional or interface clock).
| Module | Clock | Clock Type |
|---|---|---|
| PRCM_MPU | FUNC_32K_CLK | Functional |
| WKUPAON_ICLK | Interface | |
| GPIO1 | WKUPAON_GICLK | Interface |
| WKUPAON_SYS_GFCLK | Functional | |
| KBD | WKUPAON_GICLK | Interface |
| WKUPAON_SYS_GFCLK | Functional | |
| COUNTER_32K | FUNC_32K_CLK | Functional |
| WKUPAON_GICLK | Interface | |
| TIMER1 | TIMER1_GFCLK | Functional |
| WKUPAON_GICLK | Interface | |
| TIMER12 | WKUPAON_GICLK | Interface |
| OSC_32K_CLK(1) | Functional | |
| WD_TIMER2 | WKUPAON_GICLK | Interface |
| WKUPAON_SYS_GFCLK | Functional | |
| CTRL_MODULE_WKUP | WKUPAON_GICLK | Interface |
| L4_WKUP interconnect | WKUPAON_GICLK | Interface |
| DCAN1 | DCAN1_SYS_CLK | Functional |
| WKUPAON_GICLK | Interface | |
| UART10 | UART10_GFCLK | Functional |
| WKUPAON_GICLK | Interface |
Table 3-114 lists the supported wake-up request generation capability for each module of the clock domain.
| Module | Wake-Up Feature |
|---|---|
| PRCM_MPU | None |
| CTRL_MODULE_WKUP | None |
| DCAN1 | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ or DMA_SYSTEM-DMA) |
| GPIO1 | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ) |
| KBD | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ) |
| COUNTER_32K | None |
| TIMER1 | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ) |
| TIMER12 | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ) |
| WD_TIMER2 | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ) |
| L4_WKUP interconnect | None |
| UART10 | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ or DMA_SYSTEM-DMA) |
Table 3-115 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
| Module | Clock-Management Protocol | Status Bit Field | Role |
|---|---|---|---|
| GPIO1 | Slave | CM_WKUPAON_GPIO1_CLKCTRL[17:16] IDLEST | Idle status |
| KBD | Slave | CM_WKUPAON_KBD_CLKCTRL[17:16] IDLEST | Idle status |
| COUNTER_32K | Slave | CM_WKUPAON_COUNTER_32K_CLKCTRL[17:16] IDLEST | Idle status |
| TIMER1 | Slave | CM_WKUPAON_TIMER1_CLKCTRL[17:16] IDLEST | Idle status |
| TIMER12 | Slave | CM_WKUPAON_TIMER12_CLKCTRL[17:16] IDLEST | Idle status |
| WD_TIMER2 | Slave | CM_WKUPAON_WD_TIMER2_CLKCTRL[17:16] IDLEST | Idle status |
| L4_WKUP interconnect | Slave | CM_WKUPAON_L4_WKUP_CLKCTRL[17:16] IDLEST | Idle status |
| DCAN1 | Slave | CM_WKUPAON_DCAN1_CLKCTRL[17:16] IDLEST | Idle status |
| UART10 | Slave | CM_WKUPAON_UART10_CLKCTRL[17:16] IDLEST | Idle status |
Table 3-116 lists the supported clock management modes and associated software control bit fields for each module of the power domain.
| Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
|---|---|---|---|---|---|
| GPIO1 | Available | Available | N/A | CM_WKUPAON_GPIO1_CLKCTRL[1:0] MODULEMODE | Read/write |
| KBD | Available | N/A | Available | CM_WKUPAON_KBD_CLKCTRL[1:0] MODULEMODE | Read/write |
| COUNTER_32K | N/A | Available | N/A | CM_WKUPAON_COUNTER_32K_CLKCTRL[1:0] MODULEMODE | Read only |
| TIMER1 | Available | N/A | Available | CM_WKUPAON_TIMER1_CLKCTRL[1:0] MODULEMODE | Read/write |
| TIMER12 | N/A | Available | N/A | CM_WKUPAON_TIMER12_CLKCTRL[1:0] MODULEMODE | Read only |
| WD_TIMER2 | Available | N/A | Available | CM_WKUPAON_WD_TIMER2_CLKCTRL[1:0] MODULEMODE | Read/write |
| L4_WKUP interconnect | N/A | Available | N/A | CM_WKUPAON_L4_WKUP_CLKCTRL[1:0] MODULEMODE | Read only |
| DCAN1 | Available | N/A | Available | CM_WKUPAON_DCAN1_CLKCTRL[1:0] MODULEMODE | Read/write |
| UART10 | Available | N/A | Available | CM_WKUPAON_UART10_CLKCTRL[1:0] MODULEMODE | Read/write |