SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Table 3-369 lists the power modes controls for the power domain.
| Parameter Name | Memory Bank | Control Bit Field | Access Type |
|---|---|---|---|
| Memory Area – State Control (logic in RETENTION state) | RETAINED_BANK | PM_L4PER_PWRSTCTRL[8] RETAINED_BANK_RETSTATE | Read only |
| Memory Area – State Control (logic in RETENTION state) | NONRETAINED_BANK | PM_L4PER_PWRSTCTRL[9] NONRETAINED_BANK_RETSTATE | Read only |
| Power Domain – Low-Power State Change Control | PM_L4PER_PWRSTCTRL[4] LOWPOWERSTATECHANGE | Read/write | |
| Logic Area – RETENTION State Control | PM_L4PER_PWRSTCTRL[2] LOGICRETSTATE | Read/write | |
| Memory Area – State Control (logic in ON state) | RETAINED_BANK | PM_L4PER_PWRSTCTRL[17:16] RETAINED_BANK_ONSTATE | Read only |
| Memory Area – State Control (logic in ON state) | NONRETAINED_BANK | PM_L4PER_PWRSTCTRL[19:18] NONRETAINED_BANK_ONSTATE | Read only |
| Power Domain – State Transition Control | PM_L4PER_PWRSTCTRL[1:0] POWERSTATE | Read/write |
Table 3-370 lists the status of the power modes for the power domain.
| Parameter Name | Memory Bank | Status Bit Field |
|---|---|---|
| Power Domain – Last Power State Entered Status | PM_L4PER_PWRSTST[25:24] LASTPOWERSTATEENTERED | |
| Memory Area – State Status | RETAINED_BANK | PM_L4PER_PWRSTST[5:4] RETAINED_BANK_STATEST |
| Memory Area – State Status | L3INIT_BANK2 | PM_L4PER_PWRSTST[7:6] NONRETAINED_BANK_STATEST |
| Power Domain – State Transition Status | PM_L4PER_PWRSTST[20] INTRANSITION | |
| Logic Area – State Status | PM_L4PER_PWRSTST[2] LOGICSTATEST | |
| Power Domain – State Status | PM_L4PER_PWRSTST[1:0] POWERSTATEST |