SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The procedure listed in Table 14-28 describes protection violation error identification and where it is logged in the control module registers. Two types of errors are logged: application errors and debug errors.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Read the burst violation. | ERROR_LOG_k[23] 2D_BURST_VIOLATION | xxx |
| Read the initiator ID. | ERROR_LOG_k[3:0] ConnID | xxx |
| Read the command that caused the error. | ERROR_LOG_k[7] MCMD | xxx |
| Read the address of the request that caused the error. | ERROR_LOG_k[31:12] SLVOFS_LOGICAL | xxx |
| IF: Is it an application error? | L3_FLAGMUX_REGERR0 [31:0] REGERROR0 | 0x0 |
| Read the status bits to see which module firewall has worked. | CONTROL.SEC_ERR_STATUS_FUNC_1[20:0] | xxx |
| Clear the status bits. | CONTROL.SEC_ERR_STATUS_FUNC_1[20:0] | xxx |
| Clear the status bit. | L3_TARG_STDERRLOG_MAIN [31] STDERRLOG_MAIN_CLRLOG | 0x0 |
| ELSE IF | L3_FLAGMUX_REGERR1[7:0] REGERROR1 | = 0x1 |
| Read the status bits to see the module. | CONTROL.SEC_ERR_STATUS_DEBUG_1[20:0] | xxx |
| Clear the status bits. | CONTROL.SEC_ERR_STATUS_DEBUG_1[20:0] | xxx |
| Clear the status bit. | L3_TARG_STDERRLOG_MAIN[31] STDERRLOG_MAIN_CLRLOG | 0x0 |
| ENDIF | ||
| Clear the burst violation. | ERROR_LOG_k[23] 2D_BURST_VIOLATION | 0x0 |
| Clear the error status. | ERROR_LOG_k[21:17] REGION_START_ERRLOG | 0x00 |