SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Table 11-359 presents the video timings supported by the HDMI module, according to the CEA-861-D standard:
| Refresh Rate | Resolution |
|---|---|
| 24 Hz (Low field rate) | 1920 x 1080p |
| 50 Hz | 1920 x 1080p |
| 1920 x 1080i | |
| 2880 x 576p | |
| 2880 x 288p | |
| 1440 x 576p | |
| 1440 x 288p | |
| 1280x720p | |
| 720 x 576p | |
| 59.94 Hz | 1920 x 1080p |
| 1920 x 1080i | |
| 1280 x 720p | |
| 2880 x 480p | |
| 2880 x 240p | |
| 1440 x 480p | |
| 1440 x 480i | |
| 1440 x 240p | |
| 720 x 480p | |
| 640 x 480p | |
| 60 Hz | 1920 x 1080p |
| 1920 x 1080i | |
| 2880 x 480p | |
| 2880 x 240p | |
| 1280 x 720p | |
| 1440 x 480p | |
| 1440 x 480i | |
| 1440 x 240p | |
| 1280 x 720p | |
| 720 x 576p | |
| 720 x 480p | |
| 640 x 480p | |
| 200 Hz | 720 x 576p |
| 239 Hz | 720 x 480p |
| 240 Hz | 720 x 480p |