SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
| Assembly syntax: | VBITTR src1, dst |
| Operation: | Bit transpose |
| Classification: | 1-input 1-output |
| Bit width: | NSIMD-bit |
| Delay slot: | one |
VBITTR, bit transpose, also called corner turn, takes N × N bits in the source, from N LSBs of each of the N registers, and transpose them. Here is an example: