SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The VCP_VCPOUT0[12:0] FMAXS and VCP_VCPOUT0[28:16] FMINS bits indicate the final maximum and minimum state metric values, respectively. The VCP_VCPOUT1[7:0] FMAXI bit indicates the state index for the state with the final maximum state metric.
The VCP_VCPOUT1[16] YAM is described in Section 30.3.4.1.5 Yamamoto Parameters.