SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
| Register Name | Type | Register Width (Bits) | Address Offset | CLK1_FLAGMUX_CLK1MERGE L3_MAIN Physical Address |
|---|---|---|---|---|
| L3_FLAGMUX_CLK1MERGE_STDHOSTHDR_COREREG | R | 32 | 0x0080 0400 | 0x4480 0400 |
| L3_FLAGMUX_CLK1MERGE_STDHOSTHDR_VERSIONREG | R | 32 | 0x0080 0404 | 0x4480 0404 |
| L3_FLAGMUX_CLK1MERGE_MASK0 | RW | 32 | 0x0080 0408 | 0x4480 0408 |
| L3_FLAGMUX_CLK1MERGE_REGERR0 | R | 32 | 0x0080 040C | 0x4480 040C |
| L3_FLAGMUX_CLK1MERGE_MASK1 | RW | 32 | 0x0080 0410 | 0x4480 0410 |
| L3_FLAGMUX_CLK1MERGE_REGERR1 | R | 32 | 0x0080 0414 | 0x4480 0414 |