SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
This section describes how to set different register access submode.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Configure the submode TCR_TLR: | ||
| Configure mode B | see Table 24-118 | |
| Enable writing to register bits UART_MCR[6:5] | UART_EFR[4] ENHANCED_EN | 1 |
| Configure mode A | see Table 24-118 | 0x1 |
| Set the submode TCR_TLR | UART_MCR[6] TCR_TLR | 1 |
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| First option to configure the submode MSR_SPR: | ||
| Configure mode B | see Table 24-118 | |
| Set the submode MSR_SPR | UART_EFR[4] ENHANCED_EN | 0 |
| Second option to configure the submode MSR_SPR: | ||
| Configure mode B | see Table 24-118 | |
| Enable writing to register bits UART_MCR[6:5] | UART_EFR[4] ENHANCED_EN | 1 |
| Set the submode MSR_SPR | UART_MCR[6] TCR_TLR | 0 |
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Configure of the XOFF: | ||
| Configure B | see Table 24-118 | |
| Set the submode XOFF | UART_EFR[4] ENHANCED_EN | 0 |