SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
Table 3-384 lists the power modes controls for the power domain.
| Parameter Name | Memory Bank | Control Bit Field | Access Type |
|---|---|---|---|
| Memory Area - State Control (logic in ON state) | EMU_BANK | PM_EMU_PWRSTCTRL[17:16] EMU_BANK_ONSTATE | Read only |
| Power Domain - State Transition Control | PM_EMU_PWRSTCTRL[1:0] POWERSTATE | Read only |
Table 3-385 lists the status of the power modes for the power domain.
| Parameter Name | Memory Bank | Status Bit Field |
|---|---|---|
| Memory Area – State Status | EMU_BANK | PM_EMU_PWRSTST[5:4] EMU_BANK_STATEST |
| Power Domain – Last Power State Entered Status | PM_EMU_PWRSTST[25:24] LASTPOWERSTATEENTERED | |
| Power Domain – State Transition Status | PM_EMU_PWRSTST[20] INTRANSITION | |
| Logic Area – State Status | PM_EMU_PWRSTST[2] LOGICSTATEST | |
| Power Domain – State Status | PM_EMU_PWRSTST[1:0] POWERSTATEST |