SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Table 14-414 summarizes the L4 IA register mapping.
| Register Name | Type | Register Width (Bits) | Address Offset | PER1_IA_IP0 L3_MAIN Physical Address | PER1_IA_IP1 L3_MAIN Physical Address | PER1_IA_IP2 L3_MAIN Physical Address |
|---|---|---|---|---|---|---|
| L4_IA_COMPONENT_L | R | 32 | 0x0000 0000 | 0x4800 1000 | 0x4800 1400 | 0x4800 1800 |
| L4_IA_COMPONENT_H | R | 32 | 0x0000 0004 | 0x4800 1004 | 0x4800 1404 | 0x4800 1804 |
| L4_IA_CORE_L | R | 32 | 0x0000 0018 | 0x4800 1018 | 0x4800 1418 | 0x4800 1818 |
| L4_IA_CORE_H | R | 32 | 0x0000 001C | 0x4800 101C | 0x4800 141C | 0x4800 181C |
| L4_IA_AGENT_CONTROL_L | RW | 32 | 0x0000 0020 | 0x4800 1020 | 0x4800 1420 | 0x4800 1820 |
| L4_IA_AGENT_CONTROL_H | R | 32 | 0x0000 0024 | 0x4800 1024 | 0x4800 1424 | 0x4800 1824 |
| L4_IA_AGENT_STATUS_L | RW | 32 | 0x0000 0028 | 0x4800 1028 | 0x4800 1428 | 0x4800 1828 |
| L4_IA_AGENT_STATUS_H | R | 32 | 0x0000 002C | 0x4800 102C | 0x4800 142C | 0x4800 182C |
| L4_IA_ERROR_LOG_L | RW | 32 | 0x0000 0058 | 0x4800 1058 | 0x4800 1458 | 0x4800 1858 |
| L4_IA_ERROR_LOG_H | R | 32 | 0x0000 005C | 0x4800 105C | 0x4800 145C | 0x4800 185C |
| L4_IA_ERROR_LOG_ADDR_L | R | 32 | 0x0000 0060 | 0x4800 1060 | 0x4800 1460 | 0x4800 1860 |
| L4_IA_ERROR_LOG_ADDR_H | R | 32 | 0x0000 0064 | 0x4800 1064 | 0x4800 1464 | 0x4800 1864 |
| Register Name | Type | Register Width (Bits) | Address Offset | PER2_IA_IP0 L3_MAIN Physical Address | PER2_IA_IP1 L3_MAIN Physical Address | PER2_IA_IP2 L3_MAIN Physical Address |
|---|---|---|---|---|---|---|
| L4_IA_COMPONENT_L | R | 32 | 0x0000 0000 | 0x4840 1000 | 0x4840 1400 | 0x4840 1800 |
| L4_IA_COMPONENT_H | R | 32 | 0x0000 0004 | 0x4840 1004 | 0x4840 1404 | 0x4840 1804 |
| L4_IA_CORE_L | R | 32 | 0x0000 0018 | 0x4840 1018 | 0x4840 1418 | 0x4840 1818 |
| L4_IA_CORE_H | R | 32 | 0x0000 001C | 0x4840 101C | 0x4840 141C | 0x4840 181C |
| L4_IA_AGENT_CONTROL_L | RW | 32 | 0x0000 0020 | 0x4840 1020 | 0x4840 1420 | 0x4840 1820 |
| L4_IA_AGENT_CONTROL_H | R | 32 | 0x0000 0024 | 0x4840 1024 | 0x4840 1424 | 0x4840 1824 |
| L4_IA_AGENT_STATUS_L | RW | 32 | 0x0000 0028 | 0x4840 1028 | 0x4840 1428 | 0x4840 1828 |
| L4_IA_AGENT_STATUS_H | R | 32 | 0x0000 002C | 0x4840 102C | 0x4840 142C | 0x4840 182C |
| L4_IA_ERROR_LOG_L | RW | 32 | 0x0000 0058 | 0x4840 1058 | 0x4840 1458 | 0x4840 1858 |
| L4_IA_ERROR_LOG_H | R | 32 | 0x0000 005C | 0x4840 105C | 0x4840 145C | 0x4840 185C |
| L4_IA_ERROR_LOG_ADDR_L | R | 32 | 0x0000 0060 | 0x4840 1060 | 0x4840 1460 | 0x4840 1860 |
| L4_IA_ERROR_LOG_ADDR_H | R | 32 | 0x0000 0064 | 0x4840 1064 | 0x4840 1464 | 0x4840 1864 |
| Register Name | Type | Register Width (Bits) | Address Offset | PER3_IA_IP0 L3_MAIN Physical Address | PER3_IA_IP1 L3_MAIN Physical Address | PER3_IA_IP2 L3_MAIN Physical Address |
|---|---|---|---|---|---|---|
| L4_IA_COMPONENT_L | R | 32 | 0x0000 0000 | 0x4880 1000 | 0x4880 1400 | 0x4880 1800 |
| L4_IA_COMPONENT_H | R | 32 | 0x0000 0004 | 0x4880 1004 | 0x4880 1404 | 0x4880 1804 |
| L4_IA_CORE_L | R | 32 | 0x0000 0018 | 0x4880 1018 | 0x4880 1418 | 0x4880 1818 |
| L4_IA_CORE_H | R | 32 | 0x0000 001C | 0x4880 101C | 0x4880 141C | 0x4880 181C |
| L4_IA_AGENT_CONTROL_L | RW | 32 | 0x0000 0020 | 0x4880 1020 | 0x4880 1420 | 0x4880 1820 |
| L4_IA_AGENT_CONTROL_H | R | 32 | 0x0000 0024 | 0x4880 1024 | 0x4880 1424 | 0x4880 1824 |
| L4_IA_AGENT_STATUS_L | RW | 32 | 0x0000 0028 | 0x4880 1028 | 0x4880 1428 | 0x4880 1828 |
| L4_IA_AGENT_STATUS_H | R | 32 | 0x0000 002C | 0x4880 102C | 0x4880 142C | 0x4880 182C |
| L4_IA_ERROR_LOG_L | RW | 32 | 0x0000 0058 | 0x4880 1058 | 0x4880 1458 | 0x4880 1858 |
| L4_IA_ERROR_LOG_H | R | 32 | 0x0000 005C | 0x4880 105C | 0x4880 145C | 0x4880 185C |
| L4_IA_ERROR_LOG_ADDR_L | R | 32 | 0x0000 0060 | 0x4880 1060 | 0x4880 1460 | 0x4880 1860 |
| L4_IA_ERROR_LOG_ADDR_H | R | 32 | 0x0000 0064 | 0x4880 1064 | 0x4880 1464 | 0x4880 1864 |
| Register Name | Type | Register Width (Bits) | Address Offset | CFG_IA_IP0 L3_MAIN Physical Address | WKUP_IA_IP0 L3_MAIN Physical Address |
|---|---|---|---|---|---|
| L4_IA_COMPONENT_L | R | 32 | 0x0000 0000 | 0x4A00 1000 | 0x4AE0 1000 |
| L4_IA_COMPONENT_H | R | 32 | 0x0000 0004 | 0x4A00 1004 | 0x4AE0 1004 |
| L4_IA_CORE_L | R | 32 | 0x0000 0018 | 0x4A00 1018 | 0x4AE0 1018 |
| L4_IA_CORE_H | R | 32 | 0x0000 001C | 0x4A00 101C | 0x4AE0 101C |
| L4_IA_AGENT_CONTROL_L | RW | 32 | 0x0000 0020 | 0x4A00 1020 | 0x4AE0 1020 |
| L4_IA_AGENT_CONTROL_H | R | 32 | 0x0000 0024 | 0x4A00 1024 | 0x4AE0 1024 |
| L4_IA_AGENT_STATUS_L | RW | 32 | 0x0000 0028 | 0x4A00 1028 | 0x4AE0 1028 |
| L4_IA_AGENT_STATUS_H | R | 32 | 0x0000 002C | 0x4A00 102C | 0x4AE0 102C |
| L4_IA_ERROR_LOG_L | RW | 32 | 0x0000 0058 | 0x4A00 1058 | 0x4AE0 1058 |
| L4_IA_ERROR_LOG_H | R | 32 | 0x0000 005C | 0x4A00 105C | 0x4AE0 105C |
| L4_IA_ERROR_LOG_ADDR_L | R | 32 | 0x0000 0060 | 0x4A00 1060 | 0x4AE0 1060 |
| L4_IA_ERROR_LOG_ADDR_H | R | 32 | 0x0000 0064 | 0x4A00 1064 | 0x4AE0 1064 |