SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Two registers CTRL_CORE_NMI_DESTINATION_1 and CTRL_CORE_NMI_DESTINATION_2 are intended to map the external non-maskable interrupt (NMI) to certain of the device host processors. Writing 0x1 into a bit field of these registers enables the NMI to be mapped to the corresponding processor associated with this bit field. Writing 0x0 disables the NMI mapping to this processor.