SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
I2C Master Data (I2CMDR)
This register contains the data to be transmitted when in the Master Transmit state and the data received when in the Master Receive state. If the BURST bit is enabled in the I2CMCS register, then the I2CFIFODATA register is used for the current data transmit or receive value and this register is ignored.
I2CMDR is shown in Figure 19-19 and described in Table 19-9.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DATA | ||||||||||||||||||||||||||||||
| R-0x0 | R/W-0x0 | ||||||||||||||||||||||||||||||