SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Ethernet MAC Current Host Transmit Descriptor (EMACHOSTXDESC)
The MAC Current Host Transmit Descriptor (EMACHOSTXDESC) register points to the start address of the current Transmit Descriptor read by the DMA.
EMACHOSTXDESC is shown in Figure 15-79 and described in Table 15-89.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CURTXDESC | |||||||||||||||||||||||||||||||
| R-0x0 | |||||||||||||||||||||||||||||||