SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
GPIO 4-mA Drive Select (GPIODR4R)
The GPIODR4R register is the 4-mA drive control register. Each GPIO signal in the port can be individually configured without affecting the other pads. When setting the DRV4 bit for a GPIO signal, the corresponding DRV2 bit in the GPIODR2R register and DRV8 bit in the GPIODR8R register are automatically cleared by hardware.
NOTE
This register has no effect on port pins PL6 and PL7.
GPIODR4R is shown in Figure 17-16 and described in Table 17-19.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DRV4 | ||||||||||||||||||||||||||||||
| R-0x0 | R/W-0x0 | ||||||||||||||||||||||||||||||